TI BLE5-Stack API Documentation
2.01.04.00
|
Data Structures | |
union | _hciEvt_BLEConnComplete_u_ |
LE Connection Complete Event. More... | |
struct | hciDataPacket_t |
HCI Data Packet. More... | |
struct | hciEvt_AptoExpired_t |
Authenticated Payload Timeout Expired Event. More... | |
struct | hciEvt_BLEAdvPktReport_t |
LE Advertising Packet Report Event. More... | |
struct | hciEvt_BLEChanMapUpdate_t |
VS LE Channel Map Update Event. More... | |
struct | hciEvt_BLEChanSelAlgo_t |
LE Channel Selection Algorithm Event. More... | |
struct | hciEvt_BLEConnComplete_t |
LE Connection Complete Event. More... | |
struct | hciEvt_BLEConnUpdateComplete_t |
LE Connection Update Complete Event. More... | |
struct | hciEvt_BLECteConnectionIqReport_t |
LE CTE Connection IQ Report Event. More... | |
struct | hciEvt_BLECteConnectionlessIqReport_t |
LE CTE Connectionless IQ Report Event. More... | |
struct | hciEvt_BLECteRequestFailed_t |
LE CTE Request Failed Event. More... | |
struct | hciEvt_BLEDataLengthChange_t |
LE Data Length Change Event. More... | |
struct | hciEvt_BLEEnhConnComplete_t |
LE Enhanced Connection Complete Event. More... | |
struct | hciEvt_BLEExtCteConnectionIqReport_t |
LE Extended CTE Connection IQ Report Event. More... | |
struct | hciEvt_BLEGenDHKeyComplete_t |
LE Generate DHKey Complete Event. More... | |
struct | hciEvt_BLELTKReq_t |
LE Long Term Key Requested Event. More... | |
struct | hciEvt_BLEPhyUpdateComplete_t |
LE Phy Update Complete Event. More... | |
struct | hciEvt_BLEReadP256PublicKeyComplete_t |
LE Read P256 Public Key Complete Event. More... | |
struct | hciEvt_BLEReadRemoteFeatureComplete_t |
LE Read Remote Used Features Complete Event. More... | |
struct | hciEvt_BLERemoteConnParamReq_t |
LE Remote Connection Parameter Request Event. More... | |
struct | hciEvt_BLEScanReqReport_t |
VS LE Scan Request Report Event. More... | |
struct | hciEvt_BufferOverflow_t |
Data Buffer Overflow Event. More... | |
struct | hciEvt_CmdComplete_t |
Command Complete Event. More... | |
struct | hciEvt_CommandStatus_t |
Command Status Event. More... | |
struct | hciEvt_DevInfo_t |
LE Advertising Report Event. More... | |
struct | hciEvt_DisconnComplete_t |
Disconnection Complete Event. More... | |
struct | hciEvt_EncryptChange_t |
LE Encryption Change Event. More... | |
struct | hciEvt_HardwareError_t |
Hardware Error Event. More... | |
struct | hciEvt_NumCompletedPkt_t |
Number of Completed Packets Event. More... | |
struct | hciEvt_VSCmdComplete_t |
Vendor Specific Command Complete Event. More... | |
struct | hciPacket_t |
HCI Packet event. More... | |
struct | hciRetParam_LeReadBufSize_t |
Data structure for HCI Command Complete Event Return Parameter. More... | |
Typedefs | |
typedef union _hciEvt_BLEConnComplete_u_ | hciEvt_BLEConnComplete_u |
LE Connection Complete Event. | |