rflib
|
Macros | |
#define | CMD_BLE5_RADIO_SETUP_PA CMD_BLE5_RADIO_SETUP |
#define CMD_BLE5_RADIO_SETUP_PA CMD_BLE5_RADIO_SETUP |
typedef struct rfc_bleRadioOp_s rfc_bleRadioOp_t |
typedef struct rfc_ble5RadioOp_s rfc_ble5RadioOp_t |
typedef struct rfc_ble5Tx20RadioOp_s rfc_ble5Tx20RadioOp_t |
typedef struct rfc_CMD_BLE_SLAVE_s rfc_CMD_BLE_SLAVE_t |
typedef struct rfc_CMD_BLE_MASTER_s rfc_CMD_BLE_MASTER_t |
typedef struct rfc_CMD_BLE_ADV_s rfc_CMD_BLE_ADV_t |
typedef struct rfc_CMD_BLE_ADV_DIR_s rfc_CMD_BLE_ADV_DIR_t |
typedef struct rfc_CMD_BLE_ADV_NC_s rfc_CMD_BLE_ADV_NC_t |
typedef struct rfc_CMD_BLE_ADV_SCAN_s rfc_CMD_BLE_ADV_SCAN_t |
typedef struct rfc_CMD_BLE_SCANNER_s rfc_CMD_BLE_SCANNER_t |
typedef struct rfc_CMD_BLE_INITIATOR_s rfc_CMD_BLE_INITIATOR_t |
typedef struct rfc_CMD_BLE_GENERIC_RX_s rfc_CMD_BLE_GENERIC_RX_t |
typedef struct rfc_CMD_BLE_TX_TEST_s rfc_CMD_BLE_TX_TEST_t |
typedef struct rfc_CMD_BLE_ADV_PAYLOAD_s rfc_CMD_BLE_ADV_PAYLOAD_t |
typedef struct rfc_CMD_BLE5_RADIO_SETUP_s rfc_CMD_BLE5_RADIO_SETUP_t |
typedef struct rfc_CMD_BLE5_SLAVE_s rfc_CMD_BLE5_SLAVE_t |
typedef struct rfc_CMD_BLE5_MASTER_s rfc_CMD_BLE5_MASTER_t |
typedef struct rfc_CMD_BLE5_ADV_EXT_s rfc_CMD_BLE5_ADV_EXT_t |
typedef struct rfc_CMD_BLE5_ADV_AUX_s rfc_CMD_BLE5_ADV_AUX_t |
typedef struct rfc_CMD_BLE5_ADV_PER_s rfc_CMD_BLE5_ADV_PER_t |
typedef struct rfc_CMD_BLE5_SCANNER_PER_s rfc_CMD_BLE5_SCANNER_PER_t |
typedef struct rfc_CMD_BLE5_SCANNER_s rfc_CMD_BLE5_SCANNER_t |
typedef struct rfc_CMD_BLE5_INITIATOR_s rfc_CMD_BLE5_INITIATOR_t |
typedef struct rfc_CMD_BLE5_GENERIC_RX_s rfc_CMD_BLE5_GENERIC_RX_t |
typedef struct rfc_CMD_BLE5_TX_TEST_s rfc_CMD_BLE5_TX_TEST_t |
typedef struct rfc_CMD_BLE5_ADV_s rfc_CMD_BLE5_ADV_t |
typedef struct rfc_CMD_BLE5_ADV_DIR_s rfc_CMD_BLE5_ADV_DIR_t |
typedef struct rfc_CMD_BLE5_ADV_NC_s rfc_CMD_BLE5_ADV_NC_t |
typedef struct rfc_CMD_BLE5_ADV_SCAN_s rfc_CMD_BLE5_ADV_SCAN_t |
typedef struct rfc_CMD_BLE5_RADIO_SETUP_PA_s rfc_CMD_BLE5_RADIO_SETUP_PA_t |
typedef struct rfc_bleMasterSlavePar_s rfc_bleMasterSlavePar_t |
typedef struct rfc_bleSlavePar_s rfc_bleSlavePar_t |
typedef struct rfc_bleMasterPar_s rfc_bleMasterPar_t |
typedef struct rfc_bleAdvPar_s rfc_bleAdvPar_t |
typedef struct rfc_bleScannerPar_s rfc_bleScannerPar_t |
typedef struct rfc_bleInitiatorPar_s rfc_bleInitiatorPar_t |
typedef struct rfc_bleGenericRxPar_s rfc_bleGenericRxPar_t |
typedef struct rfc_bleTxTestPar_s rfc_bleTxTestPar_t |
typedef struct rfc_ble5SlavePar_s rfc_ble5SlavePar_t |
typedef struct rfc_ble5MasterPar_s rfc_ble5MasterPar_t |
typedef struct rfc_ble5AdvExtPar_s rfc_ble5AdvExtPar_t |
typedef struct rfc_ble5AdvAuxPar_s rfc_ble5AdvAuxPar_t |
typedef struct rfc_ble5AdvPerPar_s rfc_ble5AdvPerPar_t |
typedef struct rfc_ble5AuxChRes_s rfc_ble5AuxChRes_t |
typedef struct rfc_ble5ScannerPar_s rfc_ble5ScannerPar_t |
typedef struct rfc_ble5ScannerPerPar_s rfc_ble5ScannerPerPar_t |
typedef struct rfc_ble5InitiatorPar_s rfc_ble5InitiatorPar_t |
typedef struct rfc_bleMasterSlaveOutput_s rfc_bleMasterSlaveOutput_t |
typedef struct rfc_bleAdvOutput_s rfc_bleAdvOutput_t |
typedef struct rfc_bleScannerOutput_s rfc_bleScannerOutput_t |
typedef struct rfc_bleInitiatorOutput_s rfc_bleInitiatorOutput_t |
typedef struct rfc_ble5ScanInitOutput_s rfc_ble5ScanInitOutput_t |
typedef struct rfc_bleGenericRxOutput_s rfc_bleGenericRxOutput_t |
typedef struct rfc_bleTxTestOutput_s rfc_bleTxTestOutput_t |
typedef struct rfc_ble5ExtAdvEntry_s rfc_ble5ExtAdvEntry_t |
typedef struct rfc_bleWhiteListEntry_s rfc_bleWhiteListEntry_t |
typedef struct rfc_ble5AdiEntry_s rfc_ble5AdiEntry_t |
typedef struct rfc_bleRxStatus_s rfc_bleRxStatus_t |
typedef struct rfc_ble5RxStatus_s rfc_ble5RxStatus_t |