Radio Software Bundle (rflib) 5.40.00.37 Release Notes
Table of Contents
Introduction
The Radio Software Bundle (RFLib) component for CC13x2 and CC26x2 consists of products that were previously hosted in different locations and distributed through TIDRIVERS, TIDRIVERS examples and DriverLib:
- The high-level RF driver
- SysConfig meta data for configuring the RF driver and the front-end
- SysConfig meta data for configuring radio PHYs
- Low-level radio access functions used by the RF driver
- RF Core firmware patches for various PHYs
- API documentation
Documentation
The following documentation is included in RFLib.
- RFLib Software Manifest
- API documentation
- Release Notes (this document)
What’s New
ID | Summary |
---|---|
RFDRIVER-323 | Make RF temperature compensation generic (SIP, HPOSC, custom calibration) |
RFCORE-642 | [HID fast mode]: Added support for HID Fast Mode RF commands |
RFCORE-697 | Create new multimode CPE patch containing HID Fast Mode Commands |
RFCORE-686 | Agama: Release WMBUS C,T,S mode patch update |
SRFSTUDIO-2908 | Add Agama 704 pre-silicon IEEE 802.15.4 settings |
SRFSTUDIO-2907 | Add characterized WMBUS settings |
SRFSTUDIO-2906 | Add proprietary settings (100 kbps GFSK, 250 kbps GFSK) for SIP |
SRFSTUDIO-2882 | SYSCFG: Add support for cc13x2x7_cc26x2x7 |
Fixed Issues
ID | Summary |
---|---|
RFDRIVER-472 | RF Driver RFCC26XX_schedulerPolicy weak definition fails to link in strong symbol counterpart for TICLANG DMM |
RFCORE-682 | [Connectionless AoA]: Fix issues with receiving short(<16usec) CTE tones |
SRFSTUDIO-2904 | SYSCFG: Missing custom 868 MHz band setting for CC1352P7 |
SRFSTUDIO-2893 | SYSCFG: Change to CC2652P/CC2652RB device name |
SRFSTUDIO-2883 | SYSCFG: 169 MHz PHY shows wrong symbol rate in UI |
Known Issues
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
This release breaks compatibility with previous releases of the CC13x2/CC26x2 RF driver in the following ways:
- None known
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.