Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
zstack_AFAddrMode | addrMode |
union { | |
uint16_t shortAddr | |
zstack_LongAddr_t extAddr | |
} | addr |
uint8_t | endpoint |
uint16_t | panID |
This is a structure used to define an application address. Depending on addrMode, only one shortAddr or extAddr should be used.
union { ... } addr |
Address union of 16 bit short address and 64 bit IEEE address
zstack_AFAddrMode addrMode |
Address Mode
uint8_t endpoint |
Endpoint address element, optional if addressing to the endpoint, can be 0xFF to address all endpoints in a device.
zstack_LongAddr_t extAddr |
64 bit IEEE address
uint16_t panID |
PAN ID - for use with Inter-PAN
uint16_t shortAddr |
16 bit network address