Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint8_t | endpoint |
Endpoint. | |
uint8_t | frameDelay |
Fragmentation frame delay. | |
uint8_t | windowSize |
Fragmentation window size. | |
Send this message to the ZStack Server to set the AF/APS Fragmentation parameters. The command ID for this message is AF_CONFIG_SET_REQ. The synchronous response to this message is zstack_DefaultRsp_t(cmdID:AF_CONFIG_SET_REQ).