Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
zstack_ZStatusValues | status |
status | |
uint8_t | endpoint |
Endpoint the message was sent from. | |
uint8_t | transID |
transaction ID of the AF Data Request | |
uint16_t | clusterID |
cluster ID of the AF Data Request | |
Structure to send an AF Data Confirm Indication.