Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint32_t | bdbSecondaryChannelSet |
uint32_t | bdbPrimaryChannelSet |
uint16_t | bdbCommissioningGroupID |
uint8_t | bdbCommissioningStatus |
uint8_t | bdbCommissioningMode |
uint8_t | bdbNodeCommissioningCapability |
uint8_t | bdbScanDuration |
bool | bdbNodeIsOnANetwork |
Structure to send a BDB Get Attribute Request. This is used to retrieve the attributes currently set for bdb commissioning procedures.
uint16_t bdbCommissioningGroupID |
Group ID for Finding and Binding
uint8_t bdbCommissioningMode |
Current commissioning methods in progress (read only)
uint8_t bdbCommissioningStatus |
Commissioning status from last call.
uint8_t bdbNodeCommissioningCapability |
Commissioning capabilities (read only)
bool bdbNodeIsOnANetwork |
Is the device commissioned to a network (read only)
uint32_t bdbPrimaryChannelSet |
Primary Channel Set
uint8_t bdbScanDuration |
Scan Duration
uint32_t bdbSecondaryChannelSet |
Secondary Channel Set