Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint8_t | activeEndpoint |
Structure to send a Set Identify Active Endpoint Request.
uint8_t activeEndpoint |
Set the endpoint which will perform the finding and binding (either Target or Initiator)