Z-Stack API Reference  4.40.00.15
_zstack_bdbtouchlinkgetallowstealingrsp_t Struct Reference

#include <zstack.h>

Data Fields

bool allowStealing
 

Detailed Description

Structure to send a BDB Touchlink Get Allow Stealing Request.

Field Documentation

§ allowStealing

bool allowStealing

Flag (TRUE or FALSE) to indicate if touchlink stealing is allowed


The documentation for this struct was generated from the following file: