Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint32_t | timeoutTime |
Structure to send a BDB Touchlink Target Enable Commissioning Request.
uint32_t timeoutTime |
Time that touchlink commissioning as target will be enabled. A value equal or bigger than TOUCHLINK_TARGET_PERPETUAL will enable this commissioning method until disabled by the application.