Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
zstack_LongAddr_t | srcAddr |
uint8_t | srcEndpoint |
uint16_t | clusterID |
zstack_AFAddr_t | dstAddr |
Structure for the Binding Information record.
uint16_t clusterID |
Cluster ID
zstack_AFAddr_t dstAddr |
Binding's destination address (IEEE address only)
zstack_LongAddr_t srcAddr |
Targeted device's ieee address
uint8_t srcEndpoint |
Targeted device's endpoint