Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
bool | coodinator |
True if device is capable of being a coordinator. | |
bool | router |
True if device is capable of being a router. | |
bool | enddevice |
True if device is capable of being an end device. | |
Device type capable information, a device can be capable of one or more of these types.