Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint8_t | isEntering |
uint8_t | hasTime |
uint16_t | time |
Structure of Green Power Commissioning Mode.
uint8_t hasTime |
The flag for commissioning time
uint8_t isEntering |
The flag to enter in commissioning mode
uint16_t time |
The commissioning timeout