Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
gpdID_t | gpdID |
uint8_t | EndPoint |
gp_SecData_t | gp_SecData |
uint8_t | dGPStubHandle |
Structure to send a GP Security Request.
uint8_t EndPoint |
The identifier of the GPD endpoint used in combination with the GPD IEEE address if ApplicationID = 0b010. If ApplicationID = 0b000 this parameter is ignored
gp_SecData_t gp_SecData |
Security parameters
gpdID_t gpdID |
Green power device ID parameters