Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
bool | encrypt |
gpdID_t | gpdId |
uint8_t | keyType |
uint8_t | key [SEC_KEY_LEN] |
uint32_t | keyMic |
uint8_t | secKey [SEC_KEY_LEN] |
uint32_t | secFrameCounter |
Structure to send a GPDF commissioning key for encryption/decryption.
bool encrypt |
Encrypt
gpdID_t gpdId |
Green PowerDevice ID
uint8_t key[SEC_KEY_LEN] |
Encrypted key
uint32_t keyMic |
MIC for the encrypted key
uint8_t keyType |
Key Type
uint32_t secFrameCounter |
Current Security Frame Counter
uint8_t secKey[SEC_KEY_LEN] |
Security Key