Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint8_t | key [SEC_KEY_LEN] |
uint32_t | keyMic |
uint32_t | secFrameCounter |
uint8_t | status |
Structure hold the CCM star GPD key result.
uint8_t key[SEC_KEY_LEN] |
Security Key
uint32_t keyMic |
MIC for the encrypted key
uint32_t secFrameCounter |
Current Security Frame Counter
uint8_t status |
status of CCM star operation