Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
bool | primaryTrustCenter |
bool | backupTrustCenter |
bool | primaryBindingTableCache |
bool | backupBindingTableCache |
bool | primaryDiscoveryCache |
bool | backupDiscoveryCache |
bool | networkManager |
Structure defines the Server Capabilities.
bool backupBindingTableCache |
Set to indicate the Backup Binding Table Cache
bool backupDiscoveryCache |
Set to indicate the Backup Discovery Cache
bool backupTrustCenter |
Set to indicate the Backup Trust Center
bool networkManager |
Set to indicate the Network Manager
bool primaryBindingTableCache |
Set to indicate the Primary Binding Table Cache
bool primaryDiscoveryCache |
Set to indicate the Primary Discovery Cache
bool primaryTrustCenter |
Set to indicate the Primary Trust Center