Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | nwkAddr |
Currently assigned short address. | |
zstack_LongAddr_t | ieeeAddr |
64 bit IEEE Address | |
zstack_DevState | devState |
Current device state. | |
uint16_t | panId |
PAN ID. | |
zstack_LongAddr_t | extendedPanId |
64 bit extended PAN ID | |
uint16_t | parentNwkAddr |
Parent's short address. | |
zstack_LongAddr_t | parentExtAddr |
64 bit parent's extended address | |
zstack_deviceTypes_t | devTypes |
possible device types | |
uint8_t | logicalChannel |
Current network logical channel. | |
zstack_CapabilityInfo_t | capInfo |
Capability Flags. | |
Structure to return the system network information read response.