Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
zstack_ResetTypes | type |
bool | newNwkState |
Structure to send a system reset request.
bool newNwkState |
Set this flag to true to disregard the values stored in non-volatile and restart fresh.
zstack_ResetTypes type |
if the stack doesn't support a type of reset, the type will be ignored and a reset will be performed.