Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
zstack_LongAddr_t | extendedAddr |
uint8_t | request |
bool | removeChildren |
bool | rejoin |
Structure to send a ZDO Join Indication.
zstack_LongAddr_t extendedAddr |
64 extended address
bool rejoin |
Set if a rejoin is expected, Cleared if not to rejoin network
bool removeChildren |
Set if remove children option set
uint8_t request |
Request
uint16_t srcAddr |
Source address