Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
Source address. | |
zstack_ZdpStatus | status |
Response status. | |
uint16_t | nwkAddrOfInterest |
Nwk address of this this descriptor. | |
uint8_t | n_matchList |
Number of matching endpoints. | |
uint8_t * | pMatchList |
Array of matching endpoints (uint8_t) | |
Structure to send a ZDO Match Descriptor Response Indication.