Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
Source address. | |
zstack_ZdpStatus | status |
Response status. | |
uint8_t | bindEntries |
The total binding entries available. | |
uint8_t | startIndex |
The starting point in the binding List. | |
uint8_t | n_bindList |
Number of items in the bindList. | |
zstack_bindItem_t * | pBindList |
Array of binding items. | |
Structure to send a ZDO Mgmt Bind Response Indication.