Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
Source address. | |
zstack_ZdpStatus | status |
Response status. | |
uint8_t | neighborLqiEntries |
The total number of neighbors. | |
uint8_t | startIndex |
The starting point in the LQI List. | |
uint8_t | n_lqiList |
Number of items in the lqiList. | |
zstack_nwkLqiItem_t * | pLqiList |
Array of neighbor LQI info. | |
Structure to send a ZDO Mgmt LQI Response Indication.