Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | nwkAddr |
Targeted device. | |
uint32_t | scanChannels |
Bit Mask of channels to scan. | |
uint8_t | scanDuration |
uint8_t | startIndex |
Start index for the response array list. | |
Structure to send a ZDO Mgmt Network Discovery Request.
uint8_t scanDuration |
Scanning Time: 0 is 30 milliseconds, 1 is 60 milliseconds, 2 is 120 milliseconds, 3 is 240 milliseconds, 4 is 480 milliseconds, 5 is 960 milliseconds, 6 is 1920 milliseconds, 7 is 3840 milliseconds, 8 is 7680 milliseconds, 9 is 15360 milliseconds, 10 is 30720 milliseconds, 11 is 61440 milliseconds, 12 is 122880 milliseconds, 13 is 245760 milliseconds, 14 is 491520 milliseconds