Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
Source address. | |
zstack_ZdpStatus | status |
Response status. | |
uint8_t | networkCount |
The total number of networks reported. | |
uint8_t | startIndex |
The starting point in the networkList. | |
uint8_t | n_netList |
Number of items in the netList. | |
zstack_nwkDiscItem_t * | pNetList |
Array of networks. | |
Structure to send a ZDO Mgmt Network Discovery Response Indication.