Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | dstAddr |
uint32_t | channelMask |
uint8_t | scanDuration |
uint8_t | scanCount |
uint8_t | nwkUpdateId |
uint16_t | nwkMgrAddr |
Structure to send a ZDO Mgmt Network Update Request.
uint32_t channelMask |
Bit masked channel selection
uint16_t dstAddr |
Targeted device (unicast or 0xFFFD)
uint16_t nwkMgrAddr |
Network address of the Network Manager
uint8_t nwkUpdateId |
This value is set by the Network Channel Manager prior to sending the message
uint8_t scanCount |
Number of energy scans to perform and report
uint8_t scanDuration |
MAC Scan duration. Range 0x00-0x05, 0xFE or 0xFF