Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | srcAddr |
Source address. | |
zstack_ZdpStatus | status |
Response status. | |
uint8_t | rtgEntries |
The total number of routing entries available. | |
uint8_t | startIndex |
The starting point in the routing List. | |
uint8_t | n_rtgList |
Number of items in the rtgList. | |
zstack_routeItem_t * | pRtgList |
Array of route items. | |
Structure to send a ZDO Mgmt Routing Response Indication.