Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
zstack_LongAddr_t | AuthAddress |
uint16_t | ClusterId |
uint8_t | Endpoint |
Structure to send a ZDO Set Bind Unbind Authenticate Address Request. None of these parameters is persistent in Nv
zstack_LongAddr_t AuthAddress |
Address of the remote device authorized to perform Bind/Unbind operations in local device. If set to FF's anyone can do it
uint16_t ClusterId |
Binds to this cluster are restricted to only be modified by AuthAddress, if FF's then all clusters are protected and only AuthAddress can modify binds
uint8_t Endpoint |
Binds to this endpoint are restricted to only be modified by AuthAddress, if FF's then all clusters are protected and only AuthAddress can modify binds