Z-Stack API Reference
4.40.00.15
|
#include <zstack.h>
Data Fields | |
uint16_t | dstAddr |
uint16_t | nwkAddrOfInterest |
uint8_t | endpoint |
Structure to send the ZDO Simple Descriptor Request.
uint16_t dstAddr |
Destination address
uint8_t endpoint |
Application endpoint being queried
uint16_t nwkAddrOfInterest |
The network address of the destination device being queried.