DMM API Reference
3.10.00.15
|
RF parameter struct DMM Scheduler parameters are used with the DMMSch_open() and DMMSch_Params_init() call. More...
#include <dmm_scheduler.h>
Public Attributes | |
DMMPolicy_StackRole | stackRoles [2] |
Define the stacks that are supported by the scheduler. | |
DMMPolicy_StackCmdIndexTable * | indexTable |
Define the index table for the scheduler. | |
RF parameter struct DMM Scheduler parameters are used with the DMMSch_open() and DMMSch_Params_init() call.