43 #ifndef ti_drivers_dac_DACCC26X2__include 44 #define ti_drivers_dac_DACCC26X2__include uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:578
DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: DACCC26X2.h:78
uint32_t currCode
Definition: DACCC26X2.h:105
Power manager interface for CC26XX/CC13XX.
DAC_VrefSource
DAC voltage reference setting.
Definition: DACCC26X2.h:63
PIN_Id pinDAC
Definition: DACCC26X2.h:80
Device-specific pin & GPIO driver for CC26xx family [def].
uint32_t dacOutputMax
Definition: DACCC26X2.h:109
DACCC26XX Object.
Definition: DACCC26X2.h:95
bool dacPrecharge
Definition: DACCC26X2.h:86
Digital to Analog Conversion (DAC) Output Driver.
uint32_t dacOutputMin
Definition: DACCC26X2.h:107
underlying data structure for type PIN_State
Definition: PIN.h:708
uint8_t dacCompAInput
Definition: DACCC26X2.h:84
bool isOpen
Definition: DACCC26X2.h:103
PIN_Handle pinHandle
Definition: DACCC26X2.h:101
Definition: DACCC26X2.h:65
PIN_State pinState
Definition: DACCC26X2.h:99
DAC_VrefSource dacVrefSource
Definition: DACCC26X2.h:82
Definition: DACCC26X2.h:69
Definition: DACCC26X2.h:67
Generic PIN & GPIO driver.
bool isEnabled
Definition: DACCC26X2.h:97