DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. More...
#include <DACCC26X2.h>
Data Fields | |
PIN_Id | pinDAC |
DAC_VrefSource | dacVrefSource |
uint8_t | dacCompAInput |
bool | dacPrecharge |
DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions.
PIN_Id DACCC26XX_HWAttrs::pinDAC |
< Pin used for DAC output DAC voltage reference source
DAC_VrefSource DACCC26XX_HWAttrs::dacVrefSource |
Internal signal routed to COMPA_IN
uint8_t DACCC26XX_HWAttrs::dacCompAInput |
Flag to determine precharge state when DCOUPL has been selected as voltage reference
bool DACCC26XX_HWAttrs::dacPrecharge |