305 #ifndef ti_drivers_i2c_I2CCC26XX__include 306 #define ti_drivers_i2c_I2CCC26XX__include 315 #include <ti/drivers/dpl/SwiP.h> I2C_BASE_OBJECT SwiP_Struct swi
Definition: I2CCC26XX.h:415
uint8_t pinSDA
Definition: I2CCC26XX.h:343
I2C_BASE_HWATTRS unsigned long powerMngrId
Definition: I2CCC26XX.h:390
I2CCC26XX Pin Configuration.
Definition: I2CCC26XX.h:342
uint32_t bitRate
Definition: I2CCC26XX.h:418
I2CCC26XX Hardware attributes.
Definition: I2CCC26XX.h:386
Power_NotifyObj i2cPostObj
Definition: I2CCC26XX.h:426
uint8_t sclPin
Definition: I2CCC26XX.h:403
PIN_State pinState
Definition: I2CCC26XX.h:421
PIN_Handle hPin
Definition: I2CCC26XX.h:422
Device-specific pin & GPIO driver for CC26xx family [def].
Power notify object structure.
Definition: Power.h:443
underlying data structure for type PIN_State
Definition: PIN.h:708
uint8_t pinSCL
Definition: I2CCC26XX.h:344
I2CCC26XX Object.
Definition: I2CCC26XX.h:411
uint8_t sdaPin
Definition: I2CCC26XX.h:401
uint32_t swiPriority
Definition: I2CCC26XX.h:399
Inter-Integrated Circuit (I2C) Driver.
void * i2cPostFxn
Definition: I2CCC26XX.h:425