DMM API Reference
3.20.00.07
|
RF parameter struct DMM Scheduler parameters are used with the DMMPolicy_open() and DMMPolicy_Params_init() call. More...
#include <dmm_policy.h>
Public Attributes | |
DMMPolicy_PolicyTable | policyTable |
policy table to be used for the DMM use case | |
uint32_t | numPolicyTableEntries |
entries in policy table | |
GlobalTable * | globalPriorityTable |
global priority table to be used for the DMM use case | |
DMMPolicy_CurrentInfo | policyCurrentInfo [2] |
policy information | |
RF parameter struct DMM Scheduler parameters are used with the DMMPolicy_open() and DMMPolicy_Params_init() call.