rflib
|
Module | Description |
---|---|
RF.h | Common RF driver header file |
RFCC26X2.h | RF driver for CC13x2/CC26x2 devices |
Module | Description |
---|---|
rfc.h | Low-level services |
rf_data_entry.h | Data queue structs and flags |
rf_mailbox.h | Generic structs and flags related to command execution |
rf_ble_mailbox.h | Structs and flags related to execution of BLE commands |
rf_hs_mailbox.h | Structs and flags related to execution of High-speed mode commands |
rf_ieee_mailbox.h | Structs and flags related to execution of IEEE 802.15.4 commands |
rf_prop_mailbox.h | Structs and flags related to execution of Proprietary commands |
rf_hid_mailbox.h | Structs and flags related to execution of HID fast mode |
Module | Description |
---|---|
rf_common_cmd.h | Generic commands |
rf_ble_cmd.h | BLE commands |
rf_hs_cmd.h | High-speed mode commands |
rf_ieee_cmd.h | IEEE 802.15.4 commands |
rf_prop_cmd.h | Proprietary commands |
rf_hid_cmd.h | HID fast mode commands |