rflib
Data Structures | Macros | Typedefs
rf_ieee_cmd.h File Reference
#include <stdint.h>
#include "rf_mailbox.h"
#include "rf_common_cmd.h"
Include dependency graph for rf_ieee_cmd.h:

Go to the source code of this file.

Data Structures

struct  rfc_CMD_IEEE_RX_s
 IEEE 802.15.4 Receive Command. More...
 
struct  rfc_CMD_IEEE_ED_SCAN_s
 IEEE 802.15.4 Energy Detect Scan Command. More...
 
struct  rfc_CMD_IEEE_TX_s
 IEEE 802.15.4 Transmit Command. More...
 
struct  rfc_CMD_IEEE_CSMA_s
 IEEE 802.15.4 CSMA-CA Command. More...
 
struct  rfc_CMD_IEEE_RX_ACK_s
 IEEE 802.15.4 Receive Acknowledgement Command. More...
 
struct  rfc_CMD_IEEE_ABORT_BG_s
 IEEE 802.15.4 Abort Background Level Command. More...
 
struct  rfc_CMD_IEEE_MOD_CCA_s
 IEEE 802.15.4 Modify CCA Parameter Command. More...
 
struct  rfc_CMD_IEEE_MOD_FILT_s
 IEEE 802.15.4 Modify Frame Filtering Parameter Command. More...
 
struct  rfc_CMD_IEEE_MOD_SRC_MATCH_s
 IEEE 802.15.4 Enable/Disable Source Matching Entry Command. More...
 
struct  rfc_CMD_IEEE_ABORT_FG_s
 IEEE 802.15.4 Abort Foreground Level Command. More...
 
struct  rfc_CMD_IEEE_STOP_FG_s
 IEEE 802.15.4 Gracefully Stop Foreground Level Command. More...
 
struct  rfc_CMD_IEEE_CCA_REQ_s
 IEEE 802.15.4 CCA and RSSI Information Request Command. More...
 
struct  rfc_ieeeRxOutput_s
 
struct  rfc_shortAddrEntry_s
 
struct  rfc_ieeeRxCorrCrc_s
 

Macros

#define __RFC_STRUCT
 
#define __RFC_STRUCT_ATTR
 
#define CMD_IEEE_RX   0x2801
 
#define CMD_IEEE_ED_SCAN   0x2802
 
#define CMD_IEEE_TX   0x2C01
 
#define CMD_IEEE_CSMA   0x2C02
 
#define CMD_IEEE_RX_ACK   0x2C03
 
#define CMD_IEEE_ABORT_BG   0x2C04
 
#define CMD_IEEE_MOD_CCA   0x2001
 
#define CMD_IEEE_MOD_FILT   0x2002
 
#define CMD_IEEE_MOD_SRC_MATCH   0x2003
 
#define CMD_IEEE_ABORT_FG   0x2401
 
#define CMD_IEEE_STOP_FG   0x2402
 
#define CMD_IEEE_CCA_REQ   0x2403
 

Typedefs

typedef struct rfc_CMD_IEEE_RX_s rfc_CMD_IEEE_RX_t
 
typedef struct rfc_CMD_IEEE_ED_SCAN_s rfc_CMD_IEEE_ED_SCAN_t
 
typedef struct rfc_CMD_IEEE_TX_s rfc_CMD_IEEE_TX_t
 
typedef struct rfc_CMD_IEEE_CSMA_s rfc_CMD_IEEE_CSMA_t
 
typedef struct rfc_CMD_IEEE_RX_ACK_s rfc_CMD_IEEE_RX_ACK_t
 
typedef struct rfc_CMD_IEEE_ABORT_BG_s rfc_CMD_IEEE_ABORT_BG_t
 
typedef struct rfc_CMD_IEEE_MOD_CCA_s rfc_CMD_IEEE_MOD_CCA_t
 
typedef struct rfc_CMD_IEEE_MOD_FILT_s rfc_CMD_IEEE_MOD_FILT_t
 
typedef struct rfc_CMD_IEEE_MOD_SRC_MATCH_s rfc_CMD_IEEE_MOD_SRC_MATCH_t
 
typedef struct rfc_CMD_IEEE_ABORT_FG_s rfc_CMD_IEEE_ABORT_FG_t
 
typedef struct rfc_CMD_IEEE_STOP_FG_s rfc_CMD_IEEE_STOP_FG_t
 
typedef struct rfc_CMD_IEEE_CCA_REQ_s rfc_CMD_IEEE_CCA_REQ_t
 
typedef struct rfc_ieeeRxOutput_s rfc_ieeeRxOutput_t
 
typedef struct rfc_shortAddrEntry_s rfc_shortAddrEntry_t
 
typedef struct rfc_ieeeRxCorrCrc_s rfc_ieeeRxCorrCrc_t
 

Macro Definition Documentation

§ __RFC_STRUCT

#define __RFC_STRUCT

§ __RFC_STRUCT_ATTR

#define __RFC_STRUCT_ATTR
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale