TI BLE5-Stack API Documentation
2.02.04.00
|
Variables | |
char * | BLEEventCode_BleLogStrings [] |
#define HCI_EXT_BUILD_REVISION 0xFC1B |
opcode of HCI_EXT_BuildRevisionCmd
#define HCI_EXT_BUILD_REVISION_EVENT 0x041B |
event from HCI_EXT_BuildRevisionCmd
#define HCI_EXT_END_MODEM_TEST 0xFC0B |
opcode of HCI_EXT_EndModemTestCmd
#define HCI_EXT_END_MODEM_TEST_EVENT 0x040B |
event from HCI_EXT_EndModemTestCmd
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F |
opcode of HCI_EXT_NumComplPktsLimitCmd
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F |
event from HCI_EXT_NumComplPktsLimitCmd
#define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 |
opcode of HCI_EXT_OnePktPerEvtCmd
#define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 |
event from HCI_EXT_OnePktPerEvtCmd
#define HCI_EXT_PER_BY_CHAN 0xFC15 |
opcode of HCI_EXT_PERbyChanCmd
#define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 |
event from HCI_EXT_PERbyChanCmd
#define HCI_EXT_RESET_SYSTEM 0xFC1D |
opcode of HCI_EXT_ResetSystemCmd
#define HCI_EXT_RESET_SYSTEM_EVENT 0x041D |
event from HCI_EXT_ResetSystemCmd
#define HCI_EXT_SET_DTM_TX_PKT_CNT 0xFC24 |
opcode of HCI_EXT_SetDtmTxPktCntCmd
#define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT 0x0424 |
event from HCI_EXT_SetDtmTxPktCntCmd
#define HCI_EXT_SET_MAX_DTM_TX_POWER 0xFC11 |
opcode of HCI_EXT_SetMaxDtmTxPowerCmd
#define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 |
event from HCI_EXT_SetMaxDtmTxPowerCmd
#define HCI_EXT_SET_RX_GAIN 0xFC00 |
//NODOC
opcode of HCI_EXT_SetRxGainCmd
#define HCI_LE_RAND 0x2018 |
opcode of HCI_LE_RandCmd
#define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C |
opcode of HCI_LE_ReadLocalResolvableAddressCmd
#define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003 |
opcode of HCI_LE_ReadLocalSupportedFeaturesCmd
#define HCI_LE_REMOVE_WHITE_LIST 0x2012 |
opcode of HCI_LE_RemoveWhiteListCmd
#define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024 |
opcode of HCI_LE_WriteSuggestedDefaultDataLenCmd
#define HCI_READ_TRANSMIT_POWER 0x0C2D |
opcode ofHCI_ReadTransmitPowerLevelCmd