TI BLE5-Stack API Documentation
2.02.04.00
|
Macros | |
#define | L2CAP_CMD_REJECT 0x01 |
Command Reject. | |
#define | L2CAP_CONNECT_IND 0x14 |
LE Credit Based Connection Indication. | |
#define | L2CAP_CONNECT_RSP 0x15 |
LE Credit Based Connection Response. | |
#define | L2CAP_DISCONNECT_REQ 0x06 |
Disconnection Request. | |
#define | L2CAP_DISCONNECT_RSP 0x07 |
Disconnection Response. | |
#define | L2CAP_FLOW_CTRL_CREDIT 0x16 |
LE Flow Control Credit. | |
#define | L2CAP_INFO_REQ 0x0a |
Information Request - not supported. | |
#define | L2CAP_INFO_RSP 0x0b |
Information Response - not supported. | |
#define | L2CAP_PARAM_UPDATE_REQ 0x12 |
Connection Parameter Update Request. | |
#define | L2CAP_PARAM_UPDATE_RSP 0x13 |
Connection Parameter Update Response. | |