TI BLE5-Stack API Documentation
2.02.05.00
|
Data Structures | |
struct | GapScan_Evt_AdvRpt_t |
Event for advertising report. More... | |
struct | GapScan_Evt_End_t |
Event for scanning end. More... | |
struct | GapScan_Evt_PeriodicAdvRpt_t |
Periodic advertising report event structure. More... | |
struct | GapScan_Evt_PeriodicAdvSyncEst_t |
Periodic advertising sync establish event structure. More... | |
struct | GapScan_PeriodicAdvCreateSyncParams_t |
Periodic advertising create sync parameters structure. More... | |
struct | GapScan_PeriodicAdvEvt_t |
Command status and command complete event structure. More... | |
struct | GapScan_PeriodicAdvSyncLostEvt_t |
Sync Lost event struct. More... | |
struct | GapScan_ReadAdvSizeListEvt_t |
Read Advertisers list command complete structure. More... | |
Typedefs | |
typedef uint32_t | GapScan_EventMask_t |
Event Mask. | |
Enumerations | |
enum | GapScan_FilterDiscMode_t { SCAN_FLT_DISC_NONE = 0, SCAN_FLT_DISC_GENERAL = 1, SCAN_FLT_DISC_LIMITED = 2, SCAN_FLT_DISC_ALL = 3, SCAN_FLT_DISC_DISABLE = 4 } |
Choices for GAP Scanner Discoverable Mode Filter. More... | |
enum | GapScan_FilterDuplicate_t { SCAN_FLT_DUP_DISABLE = 0, SCAN_FLT_DUP_ENABLE = 1, SCAN_FLT_DUP_RESET = 2 } |
Choices for GAP Scanner Duplicate Filter. More... | |
enum | GapScan_FilterPolicy_t { SCAN_FLT_POLICY_ALL = 0, SCAN_FLT_POLICY_WL = 1, SCAN_FLT_POLICY_ALL_RPA = 2, SCAN_FLT_POLICY_WL_RPA = 3 } |
GAP Scanner Filter Policy. More... | |
enum | GapScan_ScannedPhy_t { SCANNED_PHY_NONE = 0, SCANNED_PHY_1M = AE_PHY_1_MBPS, SCANNED_PHY_2M = AE_PHY_2_MBPS, SCANNED_PHY_CODED = AE_PHY_CODED } |
Scanned PHY. More... | |
enum | GapScan_ScanType_t { SCAN_TYPE_PASSIVE = LL_SCAN_PASSIVE, SCAN_TYPE_ACTIVE = LL_SCAN_ACTIVE } |
GAP Scanner Scan Type. More... | |
Data structures used in the GapScan module
Choices for GAP Scanner Discoverable Mode Filter.
GAP Scanner Filter Policy.
enum GapScan_ScannedPhy_t |
enum GapScan_ScanType_t |