![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.05.00
|
Information pertaining to the linklinkDB info. More...
Data Fields | |
| uint8 | addr [B_ADDR_LEN] |
| Other Device's address. | |
| uint8 | addrPriv [B_ADDR_LEN] |
| Other Device's Private address. | |
| uint8 | addrType |
| Address type of connected device. | |
| uint16 | connInterval |
| The connection's interval (n * 1.23 ms) | |
| uint16 | connLatency |
| current connection latency | |
| uint8 | connRole |
| Connection formed as Master or Slave. | |
| uint16 | connTimeout |
| current connection timeout | |
| uint16 | MTU |
| The connection's MTU size. | |
| uint8 | stateFlags |
| LinkDB Connection State Flags | |
Information pertaining to the linklinkDB info.