39 #ifndef ti_drivers_AESCommon_include 40 #define ti_drivers_AESCommon_include 56 #define AES_STATUS_SUCCESS ((int_fast16_t) 0) 64 #define AES_STATUS_ERROR ((int_fast16_t) -1) 75 #define AES_STATUS_RESOURCE_UNAVAILABLE ((int_fast16_t) -2) 80 #define AES_STATUS_CANCELED ((int_fast16_t) -3) 88 #define AES_STATUS_MAC_INVALID ((int_fast16_t) -4) 97 #define AES_STATUS_KEYSTORE_INVALID_ID ((int_fast16_t) -5) 103 #define AES_STATUS_KEYSTORE_GENERIC_ERROR ((int_fast16_t) -6) 108 #define AES_STATUS_FEATURE_NOT_SUPPORTED ((int_fast16_t) -7) 113 #define AES_STATUS_UNALIGNED_IO_NOT_SUPPORTED ((int_fast16_t) -8) 132 #define AES_STATUS_DRIVER_SPECIFIC_ERROR ((int_fast16_t) -16) 146 #define AES_STATUS_RESERVED ((int_fast16_t) -32) AES_ReturnBehavior
The return behavior of AES functions.
Definition: AESCommon.h:183
AES Global configuration.
Definition: AESCommon.h:154
Definition: AESCommon.h:184
Definition: AESCommon.h:194
Definition: AESCommon.h:190
void * object
Definition: AESCommon.h:156
void const * hwAttrs
Definition: AESCommon.h:159