TI Easylink API
5.10.00.04
|
Structure for the TX Packet. More...
#include <EasyLink.h>
Public Attributes | |
uint8_t | dstAddr [8] |
Destination address. | |
uint32_t | absTime |
uint8_t | len |
Payload Length. | |
uint8_t | payload [128] |
Payload. | |
Structure for the TX Packet.
uint32_t EasyLink_TxPacket::absTime |
Absolute time to Tx packet (0 for immediate) Layer will use last SeqNum used + 1