![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.06.00
|
Data Fields | |
| uint8_t | authReq |
| Pairing Request Auth Req field. | |
| uint8_t | ioCap |
| Pairing Request ioCap field. | |
| keyDist_t | keyDist |
| Pairing Request Key Distribution field. | |
| uint8_t | maxEncKeySize |
| Pairing Request Maximum Encryption Key Size field. | |
| uint8_t | oobDataFlag |
| Pairing Request OOB Data Flag field. | |
Pairing Request fields for GAP_Authenticate which should only be used if the gapbondmgr does not exist