Macros
Power_Transition_State

Macros

#define Power_ACTIVE   (1U)
 
#define Power_ENTERING_SLEEP   (2U)
 
#define Power_EXITING_SLEEP   (3U)
 
#define Power_ENTERING_SHUTDOWN   (4U)
 
#define Power_CHANGING_PERF_LEVEL   (5U)
 

Detailed Description

Macro Definition Documentation

§ Power_ACTIVE

#define Power_ACTIVE   (1U)

normal active state

§ Power_ENTERING_SLEEP

#define Power_ENTERING_SLEEP   (2U)

entering a sleep state

§ Power_EXITING_SLEEP

#define Power_EXITING_SLEEP   (3U)

exiting a sleep state

§ Power_ENTERING_SHUTDOWN

#define Power_ENTERING_SHUTDOWN   (4U)

entering a shutdown state

§ Power_CHANGING_PERF_LEVEL

#define Power_CHANGING_PERF_LEVEL   (5U)

moving to new performance level

© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale