![]() |
![]() |
Z-Stack API Reference
6.20.00.04
|
#include <zstackmsg.h>
Data Fields | |
zstackmsg_HDR_t | hdr |
bdbFilterNetworkDesc_t | bdbFilterNetworkDesc |
Message send from the ZStack Thread to indicate the networks found. The networks are provided as a list of network descriptors. Refer to Zstackapi_bdbFilterNwkDescComplete() and Zstackapi_bdbNwkDescFreeReq(); The command ID for this message is zstackmsg_CmdIDs_BDB_FILTER_NWK_DESCRIPTOR_IND.
bdbFilterNetworkDesc_t bdbFilterNetworkDesc |
Message command fields NOTE: only the first application registered will receive this notification
zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs