![]() |
![]() |
Z-Stack API Reference
6.30.00.23
|
#include <zstack.h>
Data Fields | |
uint16_t | nwkAddr |
uint16_t | panID |
zstack_LongAddr_t | extendedPANID |
zstack_LongAddr_t | extendedAddr |
uint8_t | rxLqi |
zstack_LogicalTypes | deviceType |
zstack_RxOnWhenIdleTypes | rxOnWhenIdle |
zstack_RelationTypes | relationship |
uint8_t | depth |
zstack_PermitJoinTypes | permit |
Structure to hold the LQI information of a single network.
uint8_t depth |
Neighbor's depth in the network
zstack_LogicalTypes deviceType |
Type of neighbor device
zstack_LongAddr_t extendedAddr |
64 bit extended Address
zstack_LongAddr_t extendedPANID |
64 bit extended PAN ID
uint16_t nwkAddr |
Device's short address
uint16_t panID |
PAN ID
zstack_PermitJoinTypes permit |
Permit Join Status
zstack_RelationTypes relationship |
Neighbor's relationship
uint8_t rxLqi |
Receive LQI
zstack_RxOnWhenIdleTypes rxOnWhenIdle |
Receiver On When Idle status