Z-Stack API Reference  6.30.00.23
_zstackmsg_secapsremovereq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_secApsRemoveReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to issue an APS Remove Command (Trust Center Only). The command ID for this message is zstackmsg_CmdIDs_SEC_APS_REMOVE_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: