Z-Stack API Reference  6.30.00.23
zclSS_AppCallbacks_t Struct Reference

#include <zcl_ss.h>

Data Fields

zclSS_ChangeNotification_t pfnChangeNotification
 Change Notification command (COMMAND_IAS_ZONE_ZONE_STATUS_CHANGE_NOTIFICATION)
 
zclSS_EnrollRequest_t pfnEnrollRequest
 Enroll Request command (COMMAND_IAS_ZONE_ZONE_ENROLL_REQUEST)
 
zclSS_EnrollResponse_t pfnEnrollResponse
 Enroll Reponse command (COMMAND_IAS_ZONE_ZONE_ENROLL_RESPONSE)
 
zclSS_InitNormalOpMode_t pfnInitNormalOpMode
 Initiate Normal Operation Mode command (COMMAND_IAS_ZONE_INITIATE_NORMAL_OPERATION_MODE)
 
zclSS_InitTestMode_t pfnInitTestMode
 Initiate Test Mode command (COMMAND_IAS_ZONE_INITIATE_TEST_MODE)
 
zclSS_ACE_Arm_t pfnACE_Arm
 Arm command (COMMAND_IASACE_ARM)
 
zclSS_ACE_Bypass_t pfnACE_Bypass
 Bypass command (COMMAND_IASACE_BYPASS)
 
zclSS_ACE_Emergency_t pfnACE_Emergency
 Emergency command (COMMAND_IASACE_EMERGENCY)
 
zclSS_ACE_Fire_t pfnACE_Fire
 Fire command (COMMAND_IASACE_FIRE)
 
zclSS_ACE_Panic_t pfnACE_Panic
 Panic command (COMMAND_IASACE_PANIC)
 
zclSS_ACE_GetZoneIDMap_t pfnACE_GetZoneIDMap
 Get Zone ID Map command (COMMAND_IASACE_GET_ZONE_ID_MAP)
 
zclSS_ACE_GetZoneInformation_t pfnACE_GetZoneInformation
 Get Zone Information Command (COMMAND_IASACE_GET_ZONE_INFORMATION)
 
zclSS_ACE_GetPanelStatus_t pfnACE_GetPanelStatus
 Get Panel Status Command (COMMAND_IASACE_GET_PANEL_STATUS)
 
zclSS_ACE_GetBypassedZoneList_t pfnACE_GetBypassedZoneList
 Get Bypassed Zone List Command (COMMAND_IASACE_GET_BYPASSED_ZONE_LIST)
 
zclSS_ACE_GetZoneStatus_t pfnACE_GetZoneStatus
 Get Zone Status Command (COMMAND_IASACE_GET_ZONE_STATUS)
 
zclSS_ACE_ArmResponse_t pfnACE_ArmResponse
 ArmResponse command (COMMAND_IASACE_ARM_RESPONSE)
 
zclSS_ACE_GetZoneIDMapResponse_t pfnACE_GetZoneIDMapResponse
 Get Zone ID Map Response command (COMMAND_IASACE_GET_ZONE_ID_MAP_RESPONSE)
 
zclSS_ACE_GetZoneInformationResponse_t pfnACE_GetZoneInformationResponse
 Get Zone Information Response command (COMMAND_IASACE_GET_ZONE_INFORMATION_RESPONSE)
 
zclSS_ACE_ZoneStatusChanged_t pfnACE_ZoneStatusChanged
 Zone Status Changed command (COMMAND_IASACE_ZONE_STATUS_CHANGED)
 
zclSS_ACE_PanelStatusChanged_t pfnACE_PanelStatusChanged
 Panel Status Changed command (COMMAND_IASACE_PANEL_STATUS_CHANGED)
 
zclSS_ACE_GetPanelStatusResponse_t pfnACE_GetPanelStatusResponse
 Get Panel Status Response command (COMMAND_IASACE_GET_PANEL_STATUS_RESPONSE)
 
zclSS_ACE_SetBypassedZoneList_t pfnACE_SetBypassedZoneList
 Set Bypassed Zone List command (COMMAND_IASACE_SET_BYPASSED_ZONE_LIST)
 
zclSS_ACE_BypassResponse_t pfnACE_BypassResponse
 Bypass Response command (COMMAND_IASACE_BYPASS_RESPONSE)
 
zclSS_ACE_GetZoneStatusResponse_t pfnACE_GetZoneStatusResponse
 Get Zone Status Response command (COMMAND_IASACE_GET_ZONE_STATUS_RESPONSE)
 
zclSS_WD_StartWarning_t pfnWD_StartWarning
 Start Warning command (COMMAND_IASWD_START_WARNING)
 
zclSS_WD_Squawk_t pfnWD_Squawk
 Squawk command (COMMAND_IASWD_SQUAWK)
 

Detailed Description

Register Callbacks table entry - enter function pointers for callbacks that the application would like to receive Side-Comments are necessary for app-builder parsing


The documentation for this struct was generated from the following file: