Radio Software Bundle (rflib) 7.10.00.23 Release Notes

Table of Contents

Introduction

The Radio Software Bundle (RFLib) component for CC13xx and CC26xx consists of:

Documentation

The following documentation is included in RFLib.

Disclaimer

RF Sysconfig: Antenna Switch Hardware Changes

The antenna switch, available under “Use Hardware”, is required by P device boards (matching regex /CC....P/). To ensure correct RF performance, the correct value for this option is now selected by default in the UI, but not when adding the RF module in a config script.

Make sure this option is selected for correct RF performance. It must also be placed before any assignments related to the RF module for coex.

See snippet below to add correct hardware:

const RF = scripting.addModule("/ti/drivers/RF");
if (("board" in system.deviceData) && ("RF" in system.deviceData.board.components)) {
    RF.$hardware = system.deviceData.board.components.RF;
}

What’s New

ID Summary
RFDRIVER-470 CC13x4: Add support for increased Sub-1GHz PA table resolution
RFCORE-961 CC2652R-Q1: PA Table Update - Improved Performance
RFCORE-932 CC1312PSIP: Settings Release - 14 dBm: 50 kbps/ 200 kbps / 1 Mbps 2-GFSK - Characterized
RFCORE-971 cc13x4_cc26x4: Settings Release - 5/20 dBm: BLE 1M, 2M, Coded and IEEE 802.15.4 (ZigBee) - Characterized
RFCORE-967 cc13x4_cc26x4: Settings Release - 20 dBm: PROP 16.384 kbps OOK, Manchester encoding - Characterized
RFCORE-924 cc13x4_cc26x4: Settings Release - 5 dBm: 50/25/12.5/6.25 kbps SUN O-QPSK - Release Candidate
RFCORE-972 cc13x4_cc26x4: PA Table Update - Increased Sub-1GHz Granularity
RFCORE-965 CC1312PSIP: Settings Release - 20 dBm: 50 kbps 2-GFSK - Characterized
RFCORE-933 CC1312PSIP: PA Table Update - 14 dBm: Characterized
RFCORE-934 CC1312PSIP: Settings Release - 14 dBm: Wireless MBUS S1-/S2-/T-/C-Mode - Characterized
RFCORE-931 CC1312PSIP: Settings Release - 14 dBm: 9.6 kbps Narrowband - Characterized
RFCORE-944 CC1312PSIP: Settings Release - 14 dBm: Wi-SUN Mode #1-5 - Characterized
RFCORE-952 CC1312PSIP: Settings Release - 14 dBm: 4.8 kbps OOK - Characterized
RFCORE-940 CC1312PSIP: Settings Release - 14 dBm: SimpleLink Long Range 2.5/5 kbps - Characterized
RFCORE-953 CC1312PSIP: Settings Release - 14 dBm: WB-DSSS 240/120/60/30 kbps with 1/2/4/8 x spreading - Characterized
RFCORE-938 CC1312PSIP: Settings Release - 14 dBm: Zigbee R23 100/500 kbps 2-GFSK - Characterized
RFCORE-966 CC1312PSIP: PA Table Update - 20 dBm: Characterized
RFCORE-964 CC1312PSIP: Settings Release - 20 dBm: Zigbee R23 500 kbps 2-GFSK - Characterized
RFCORE-927 cc13x4_cc26x4: Settings Release - 5/14 dBm: PROP 16.384 kbps OOK, Manchester encoding - Characterized
RFCORE-892 cc13x1_cc26x1: Settings Update - Patch: Remove deprecated “rf_patch_cpe_multi_protocol”

Fixed Issues

ID Summary
None None

Known Issues

ID Summary
None None

Upgrade and Compatibility Information

This release breaks compatibility with previous releases of RFLib in the following ways:

Versioning

This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.