Z-Stack API Reference  7.10.00.10
_zstackmsg_devzdocbreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_devZDOCBReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to subscribe to one or more ZDO callback indications, confirmations, or response messages. The command ID for this message is zstackmsg_CmdIDs_DEV_ZDO_CBS_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: